
S 22 (A230)
145G4414
Product type: S 22 (A230), 10 bar, 110 °C
145G4414
Product specifications
Characteristic | Value |
|---|---|
| Application type | Direct Heating with mixing & Instantaneous DHW |
| China RoHS compliance | Out of scope |
| Connection direction | Bottom |
| Connection direction primary and secondary | Bottom |
| Contains batteries | No |
| Cover material | White-lacquered steel sheet |
| Depth with cover [mm] | 400 mm |
| Depth without cover [mm] | 370 mm |
| Description | S22 (35) XB37M50, ECL310/A230 ISO mK Std |
| DG Indicator Profile | Not relevant for dangerous goods |
| DH connection size | 1" |
| DH connection type | Internal thread |
| DH pipe size | Ø22 |
| DHW circulation | Yes |
| DHW connection size | 1" |
| DHW connection type | Internal thread |
| DHW Control type | Thermostatic |
| DHW control valve kvs value [m3/h] | 5.50 m³/h |
| DHW controller name | AVTB 25 |
| DHW HEX type | XB37M-1 50 |
| DHW pipe size | Ø22 |
| Differential pressure controller | AVP-F |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| HE connection size | 1" |
| HE connection type | Internal thread |
Characteristic | Value |
|---|---|
| HE pipe size | Ø22 |
| Heating Actuator | AMV 10 |
| Heating control type | Electronic |
| Heating Control valve | VS2 20 |
| Heating control valve kvs value [m³/h] | 2.50 m³/h |
| Heating controller name | ECL 310 / A230 |
| Heating pump brand | Wilo |
| Heating pump type | Para 15-130/6-43/SC-12 |
| Height with cover [mm] | 1037 mm |
| Height without cover [mm] | 1037 mm |
| HEX DHW brazing material | Brazed copper |
| In scope of WEEE | No |
| Material Description | S22 (35) XB37M50, ECL310/A230 ISO mK Std |
| Material Description (Short Te | S 22, M50, ECL 310/A230, Std. (35) |
| Pressure nominal primary [bar] | 10 bar |
| Product group | Small Stations |
| Product line | 33 |
| Product Type | S 22 (A230) |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Station size type | M50 |
| Supply temperature construction [˚C] | 110 °C |
| Supply voltage [V] AC | 230 V |
| UL evaluated | No |
| Width with cover [mm] | 600 mm |
| Width without cover [mm] | 545 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 52 Kilogram |
| Net weight | 50 Kilogram |
| Volume | 390.142 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162520192 |
| Proposition 65 | Cancer and Reproductive Harm |