
Termix VMTD-N-B, Type 2, Heating controller name: AVPL, DHW controller name: AVTB
144B3855
Product Type: Termix VMTD-N-B, Type 2, 16 bar, 120 °C, AVTB
144B3855
Product specifications
Characteristic | Value |
|---|---|
| Application type | Direct Heating & Instantaneous DHW |
| Approval | CE |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Connection direction | Bottom |
| Connection direction primary and secondary | Bottom |
| Contains batteries | No |
| Cover option | Without |
| DCW static pressure [bar] [Min] | 0.5 bar |
| Depth without cover [mm] | 200 mm |
| Description | Termix VMTD-N-B-2 with zone valve |
| DG Indicator Profile | Contains Gas |
| DH connection size | 3/4" |
| DH connection type | G int. Thread |
| DH pipe size | Ø18 |
| DHW circulation | Without |
| DHW connection size | 3/4" |
| DHW connection type | G int. Thread |
| DHW Control type | Thermostatic |
| DHW controller name | AVTB |
| DHW HEX type | T22-2 16/16 G3/4" VP |
| DHW pipe size | Ø18 |
Characteristic | Value |
|---|---|
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| HE connection size | 3/4" |
| HE connection type | G int. Thread |
| HE pipe size | Ø18 |
| Heating control type | Delta p controller + zone valve |
| Heating controller name | AVPL |
| Height without cover [mm] | 700 mm |
| HEX DHW brazing material | Brazed copper |
| In scope of WEEE | No |
| Material Description | Termix VMTD-N-B-2 XB04/Zonev. |
| Pressure nominal primary [bar] | 16 bar |
| Product group | Small Stations |
| Product line | 33 |
| Product Type | Termix VMTD-N-B |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 74a0faca-9510-44af-8141-78b79bd91f5d |
| SCIP dossier product name | Termix VMTD-N-B-2 XB04/Zonev. |
| Station size type | Type 2 |
| Supply temperature construction [˚C] | 120 °C |
| UL evaluated | No |
| Width without cover [mm] | 300 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 15 Kilogram |
| Net weight | 14 Kilogram |
| Volume | 5.3 Cubic meter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5706560907326 |
| Proposition 65 | Cancer and Reproductive Harm |