
Termix VMTD-F-B, Type 3, Heating controller name: AVPL, DHW controller name: AVTB
144B3867
Product Type: Termix VMTD-F-B, Type 3, 16 bar, 120 °C, AVTB
144B3867
Product specifications
Characteristic | Value |
|---|---|
| Application type | Direct Heating & Instantaneous DHW |
| Approval | CE |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Circulation connection size | 3/4" |
| Circulation connection type | G int. Thread |
| Circulation pipe size | Ø18 |
| Connection direction | Bottom |
| Connection direction primary and secondary | Bottom |
| Contains batteries | No |
| Cover material | White-lacquered steel sheet, White-lacquered In wall. |
| Cover option | Extra |
| DCW static pressure [bar] [Min] | 0.5 bar |
| Depth with cover [mm] | 242 mm |
| Depth without cover [mm] | 150 mm |
| Description | Termix VMTD-F-B-3 with zone valve, HEX/Pipe insulation |
| DG Indicator Profile | Contains Gas |
| DH connection size | 3/4" |
| DH connection type | G int. Thread |
| DH pipe size | Ø18 |
| DHW circulation | Without |
| DHW connection size | 3/4" |
| DHW connection type | G int. Thread |
| DHW Control type | Thermostatic |
| DHW controller name | AVTB |
| DHW HEX type | T24-1 24 G3/4" P |
Characteristic | Value |
|---|---|
| DHW pipe size | Ø18 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| HE connection size | 3/4" |
| HE connection type | G int. Thread |
| HE pipe size | Ø18 |
| Heating control type | Delta p controller + zone valve |
| Heating controller name | AVPL |
| Height with cover [mm] | 800 mm |
| Height without cover [mm] | 640 mm |
| HEX DHW brazing material | Brazed copper |
| In scope of WEEE | No |
| Material Description | Termix VMTD-F-B-3 T24P/Zonev./65kW |
| Pressure nominal primary [bar] | 16 bar |
| Product group | Small Stations |
| Product line | 33 |
| Product Type | Termix VMTD-F-B |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | da8d16f5-6a0f-441f-a994-b71c631602ff |
| SCIP dossier product name | Termix VMTD-F-B-3 T24P/Zonev./65kW |
| Station size type | Type 3 |
| Supply temperature construction [˚C] | 120 °C |
| UL evaluated | No |
| Width with cover [mm] | 540 mm |
| Width without cover [mm] | 530 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 18 Kilogram |
| Net weight | 17 Kilogram |
| Volume | 37.312 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5706560907166 |
| Proposition 65 | Cancer and Reproductive Harm |