Danfoss logo

EvoFlat 4.0 F PRO, Bottom, 65 kW, Type 3

183B4502

EvoFlat 4.0 PRO F3 StS, Full electronic, Light weight self-acting station for radiator heating, Durable composite body with EPP cover, DHW HEX stainless steel type 3

Product specifications

Characteristic
Value
Air ventYes
Application typeDirect Heating & Instantaneous DHW
ApprovalCE
CE evaluatedYes
China RoHS complianceOut of scope
Connection directionBottom
Connection direction primary and secondaryBottom
Contains batteriesNo
Cover materialEPP
Cover optionWhite-lacquered steel sheet
DCW static pressure [bar] [Min]1.5 bar
Depth with cover [mm]150 mm
DescriptionEvoFlat 4.0 PRO F3 StS, Full electronic, Light weight self-acting station for radiator heating, Durable composite body with EPP cover, DHW HEX stainless steel type 3
DG Indicator ProfileNot relevant for dangerous goods
DH connection size3/4"
DH connection typeG int. Thread
DH pipe sizeØ18
DHW capacity [kW] [Max]65 kW
DHW circulationOptional
DHW controller nameECL220
Differential pressure controllerIntegrated
Electrical connection230V 50 Hz
Characteristic
Value
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Heating capacity [kW] [Max]18 kW
Heating system typeFloor heating
HEX DHW brazing materialBrazed stainless steel
In scope of WEEEYes
Material DescriptionEvoFlat 4.0 PRO F3 StS
MeteringPrepared for water and energy meter
PipingPPS composite
Pressure nominal primary [bar]10 bar
Pressure nominal secondary [bar]10 bar
Product groupFlat Stations
Product lineSubsystems
Product TypeEvoFlat 4.0 F PRO
REACH Candidate List substances 0.1Lead (CAS no. 7439-92-1)
Station size typeType 3
StrainerPrimary
Summer bypassYes
Supply temperature construction [˚C]95 °C
Thermal conductivity [W/mK]0.039 W/m-K
UL evaluatedNo
Water hammer arresterOptional

General specifications

Characteristic
Value
Gross weight9.54 Kilogram
Net weight9.04 Kilogram
Characteristic
Value
Volume79.909 Liter
EAN/UPC5715162512739