
DTR pre-configured stations, Top and bottom, 35 kW
267B1134
DTR-62, top/bottom connections, radiator heating, DHW 35 kW, HEX copper, left version
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: DTR pre-configured stations
267B1134
Product specifications
Characteristic | Value |
|---|---|
| Air vent | Yes |
| Application type | Direct Heating & Instantaneous DHW |
| Connection direction | Top and bottom |
| Connection direction primary and secondary | Top and bottom |
| Contains batteries | No |
| Cover material | EPP |
| Description | DTR-62, top/bottom connections, radiator heating, DHW 35 kW, HEX copper, left version |
| DG Indicator Profile | Not relevant for dangerous goods |
| DH connection size | 3/4" |
| DH connection type | G int. Thread |
| DH pipe size | Ø18 |
| DHW capacity [kW] [Max] | 35 kW |
| DHW controller name | TD-21 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Heating system type | Radiator heating |
Characteristic | Value |
|---|---|
| HEX DHW brazing material | Brazed copper |
| HEX heating brazing material | Copper |
| In scope of WEEE | No |
| Material Description | DTR-62 35 Kw L |
| Metering | Prepared for energy meter |
| Piping | Stainless steel |
| Pressure nominal primary [bar] | 16 bar |
| Pressure nominal secondary [bar] | 16 bar |
| Product group | Flat Stations |
| Product line | Subsystems |
| Product Type | DTR pre-configured stations |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Strainer | Primary |
| Supply temperature construction [˚C] | 90 °C |
| Thermal conductivity [W/mK] | 0.036 W/m-K |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 10 Kilogram |
| Net weight | 8.5 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424657468 |
| Proposition 65 | Cancer and Reproductive Harm |