
Spare part, EV220S/W 6.0 - 50 FKM/NBR NO
042U2099
Type: Spare part, Used for product: EV220S/W 6.0 - 50 FKM/NBR NO, Service kit, Function: NO
042U2099
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Function | NO |
| Material Description | Spare part EV220S/W armature FKM NO |
| Packing format | Multi pack |
| Parts included | 2 x Armature spring2 x Pin peek2 x screwsArmatureArmature sealArmature tubeO-ringPlastic washer |
Characteristic | Value |
|---|---|
| Product group | Solenoid valves spare parts |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Service kit |
| Product Type | Spare part |
| Quantity per packing format | 10 pc |
| Seal Material | FKM |
| Type designation | Actuator set |
| Used for product | EV220S/W 6.0 - 50 FKM/NBR NO |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.028 Kilogram |
| Net weight | 0.02 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.072 Liter |
| EAN/UPC | 5715162296059 |