Spare part, EV220A 25B
042U1067
Product type: Spare part, Used for product: EV220A 25B, Service kit, Function: NC
042U1067
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Function | NC |
| Material Description | Spare parts Valve cover EV220A DN 18-22 |
| Packing format | Multi pack |
| Parts included | 1 O-ring for cover1 O-ring for pilot2 Screws for pilot.4x screws for coverCover complete |
Characteristic | Value |
|---|---|
| Product group | Solenoid valves spare parts |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Service kit |
| Product Type | Spare part |
| Quantity per packing format | 10 pc |
| Type designation | Valve cover set |
| Used for product | EV220A 25B |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 262 Gram |
| Net weight | 204 Gram |
Characteristic | Value |
|---|---|
| Volume | 1.341 Liter |
| EAN/UPC | 5702428679459 |