
Spare part, EV220A 6.0 - 10 EPDM NC
042U1000
Product type: Spare part, Used for product: EV220A 6.0 - 10 EPDM NC, Service kit, Function: NC
042U1000
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Function | NC |
| Material Description | Spare part EV220A 6.0 - 10 EPDM NC |
| Packing format | Multi pack |
| Parts included | 2 x O-ringsarmature assemblyArmature springDiaphragm assemblyDiaphragm spring |
Characteristic | Value |
|---|---|
| Product group | Solenoid valves spare parts |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Service kit |
| Product Type | Spare part |
| Quantity per packing format | 10 pc |
| REACH Candidate List substances 0.1 | No |
| Seal Material | EPDM |
| Type designation | Diaphragm, armature set |
| Used for product | EV220A 6.0 - 10 EPDM NC |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.018 Kilogram |
| Net weight | 0.013 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.053 Liter |
| EAN/UPC | 5702423106721 |