
Spare part, AV210D G1
042N4806
Product type: Spare part, Used for product: AV210D G1, Repair kit
042N4806
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection size [in] | 1 |
| Connection type | G |
| Contains batteries | No |
| Description | Repair Set |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| In scope of WEEE | Yes |
Characteristic | Value |
|---|---|
| Material Description | Spare part AV210D G1 |
| Packing format | Multi pack |
| Product group | Ext. operat. valve spare parts |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Repair kit |
| Product Type | Spare part |
| Quantity per packing format | 5 pc |
| REACH Candidate List substances 0.1 | No |
| Seal Material | PTFE |
| Type designation | Installation guide |
| Used for product | AV210D G1 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.091 Kilogram |
| Net weight | 0.085 Kilogram |
| Volume | 0.45 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702423204045 |
| Proposition 65 | Cancer and Reproductive Harm |