
Spare part, AV210A G38
042N4800
Product type: Spare part, Used for product: AV210A G38, Repair kit
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for Valves, Spare parts and accessories for Valves, Spare parts and accessories for Valves
042N4800
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection size [in] | 3/8 |
| Connection type | G |
| Contains batteries | No |
| Description | Repair Set |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| In scope of WEEE | Yes |
Characteristic | Value |
|---|---|
| Material Description | Spare part AV210A G38 |
| Packing format | Multi pack |
| Product group | Ext. operat. valve spare parts |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Repair kit |
| Product Type | Spare part |
| Quantity per packing format | 10 pc |
| REACH Candidate List substances 0.1 | No |
| Seal Material | PTFE |
| Type designation | Installation guide |
| Used for product | AV210A G38 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.034 Kilogram |
| Net weight | 0.03 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.319 Liter |
| EAN/UPC | 5702423203987 |