Spare part
042G8543
Product type: Spare part, Service kit
042G8543
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Spare part Adaptor Assembly 2x G1/4 |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Solenoid valves spare parts |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Service kit |
| Product Type | Spare part |
| Quantity per packing format | 45 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Adapter set |
| Used for product comments | Adaptor Assembly 2xG1/4 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.144 Kilogram |
| Net weight | 0.137 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.11 Liter |
| EAN/UPC | 5702423263981 |