Spare part, EV950B
042G8472
Product type: Spare part, Used for product: EV950B, Service kit, Function: NC
042G8472
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Function | NC |
| Material Description | Spare part Armature / Diaphragm EV950B |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Solenoid valves spare parts |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Service kit |
| Product Type | Spare part |
| Quantity per packing format | 20 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Diaphragm, armature set |
| Used for product | EV950B |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.057 Kilogram |
| Net weight | 0.032 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.203 Liter |
| EAN/UPC | 5702423250318 |