Spare part, EV250B NO 10-12BD EPDM
032U5323
Product type: Spare part, Used for product: EV250B NO 10-12BD EPDM, Service kit, Function: NO
032U5323
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Function | NO |
| Material Description | Spare part EV250B NO 10/12BD EPDM Ind/20 |
| Packing format | Industrial pack |
| Parts included | 4 x ScrewsAssist springDiaphragmNO actuator unitO-ring for coil |
| Product group | Solenoid valves spare parts |
Characteristic | Value |
|---|---|
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Service kit |
| Product Type | Spare part |
| Quantity per packing format | 20 pc |
| Seal Material | EPDM |
| Type designation | Diaphragm, actuator set |
| Used for product | EV250B NO 10-12BD EPDM |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.293 Kilogram |
| Net weight | 0.231 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 3.684 Liter |
| EAN/UPC | 5715162595008 |