
Spare part, EV250B NC 10-12 BD EPDM
032U5315
Product type: Spare part, Used for product: EV250B NC 10-12 BD EPDM, Service kit, Function: NC
032U5315
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Function | NC |
| Material Description | Spare part EV250BNC 10/12 BD EPDM |
| Packing format | Multi pack |
| Parts included | 4 x ScrewsArmatureArmature tubeAssist springClosing springCoverDiaphragmO-ring for coil |
Characteristic | Value |
|---|---|
| Product group | Solenoid valves spare parts |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Service kit |
| Product Type | Spare part |
| Quantity per packing format | 15 pc |
| REACH Candidate List substances 0.1 | No |
| Seal Material | EPDM |
| Type designation | Actuator, cover, diaphragm set |
| Used for product | EV250B NC 10-12 BD EPDM |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.284 Kilogram |
| Net weight | 0.263 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.338 Liter |
| EAN/UPC | 5702423214365 |