
Spare part, EV210B NC 6-8-10 EPDM
032U2026
Product type: Spare part, Used for product: EV210B NC 6-8-10 EPDM, Service kit, Function: NC
032U2026
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Function | NC |
| Material Description | Spare part EV210B 6/8/10 EPDM NC |
| Packing format | Industrial pack |
Characteristic | Value |
|---|---|
| Product group | Solenoid valves spare parts |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Service kit |
| Product Type | Spare part |
| Quantity per packing format | 50 pc |
| Seal Material | EPDM |
| Type designation | Actuator set |
| Used for product | EV210B NC 6-8-10 EPDM |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.089 Kilogram |
| Net weight | 0.079 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 12.899 Liter |
| EAN/UPC | 5715162474754 |