Solenoid valve, EV310A, Function: NC, G, 1/4, 0.04 m³/h, FKM
032H819532
Approval: CE; UKCA, Body material: Brass, Operation: Direct-operated, Number of ways: 3/2
032H819532
Product specifications
Characteristic | Value |
|---|---|
| Actuator | A |
| Actuator size | 9 mm |
| Actuator size [in] | 0.35 in |
| Actuator system [mm] | 9.0 mm |
| Ambient temperature max. [°C] | 50 °C |
| Ambient temperature max. [°F] | 122 °F |
| Application | Open |
| Approval | CEUKCA |
| Body material | Brass |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Coil type | AM |
| Connection Internal/External | Internal |
| Connection material | Brass |
| Connection size [in] | 1/4 |
| Connection standard | ISO 228-1 |
| Connection type | G |
| Contains batteries | No |
| Cv value [gal/min] | 0.050 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure [bar] [max] | 20.000 bar |
| Differential pressure [bar] [min] | 0.000 bar |
| Differential pressure [psi] [max] | 290.000 psi |
| Differential pressure [psi] [min] | 0.000 psi |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Electrical connection | Spade DIN 43650-A |
| Enclosure rating IP | IP00 |
| Est. time to close, water [ms] | 10 ms |
| Est. time to open, water [ms] | 10 ms |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Flow direction indicator | Engraved A-P-R |
| Fluid Group | 1 |
| Frequency [Hz] | 50/60 Hz |
| Function | NC |
| In scope of WEEE | Yes |
| Kv value [m³/h] | 0.040 m³/h |
Characteristic | Value |
|---|---|
| Material Description | Valve EV310A 1.2B G 14F NC000 AM230C |
| Max media viscosity [cSt] | 20 cSt |
| Max. test pressure [bar] | 30.0 bar |
| Max. test pressure [psig] | 435.0 psig |
| Max. Working Pressure [bar] | 20.0 bar |
| Max. Working Pressure [psig] | 290 psig |
| Media recommendations | Oil,Comp.Air,Vacuum |
| Media tolerance comments | Neutral media |
| Medium temperature range [°C] [max] | 100 °C |
| Medium temperature range [°C] [min] | -10 °C |
| Medium temperature range [°F] [max] | 212 °F |
| Medium temperature range [°F] [min] | 14 °F |
| Number of ways | 3/2 |
| Operation | Direct-operated |
| Orifice size [mm] | 1.20 mm |
| Orifice size fraction [in] | 3/64 in |
| Packing format | Multi pack |
| Parts Program name | EV310A |
| Power consumption [W] 50Hz | 9.5 W |
| Power consumption [W] 60Hz | 6.5 W |
| Product accessories | Solenoid coil accessoriesSolenoid valve accessories |
| Product group | Solenoid valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Solenoid valve |
| Product Type | EV310A |
| Quantity per packing format | 16 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 049058ad-6d73-4ec9-9d2b-b574054e817d |
| SCIP dossier product name | EV310A - solenoid valve |
| Seal Material | FKM |
| Serviceable | Solenoid valve spare parts |
| Specification key | EV310A 1.2B G 14F NC000 AM230C |
| Supply voltage [V] AC | 230 V |
| Supply voltage 50Hz Max [V] | 230 V |
| Supply voltage 60Hz Max [V] | 230 V |
| Type designation | EV310A 1.2 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.224 Kilogram |
| Net weight | 0.216 Kilogram |
| Volume | 0.114 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428492553 |
| Proposition 65 | Cancer and Reproductive Harm |