
Repeater unit, 868.42 MHz
014G0590
Z-wave
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
014G0590
Product specifications
Characteristic | Value |
|---|---|
| Adapter type | N/A |
| Application | Residential (pollution degree 2) |
| Approval | Z-WaveCEEAC |
| Approval standard | EC EN 60730 |
| Cable length [m] | 3.000 m |
| CE evaluated | Yes |
| Colour | RAL 9016 |
| Contains batteries | No |
| Description | Repeater Unit for Danfoss Link system |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Heating control type | Repeater |
| In scope of WEEE | Yes |
Characteristic | Value |
|---|---|
| Material Description | Danfoss Link Repeater Unit |
| Product group | Danfoss Link™ |
| Product line | 03 |
| Product Type | Repeater unit |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Supply voltage [V] AC | 230 V |
| Supply voltage frequency [Hz] | 50 Hz |
| System integration | Danfoss Link™ |
| Thermostat IP Class | 21 |
| Transmission [m] [Max] | 30 m |
| Transmission frequency [MHz] | 868.42 MHz |
| Transmission power [mW] [Max] | 1.00 mW |
| Wireless standard | Z-wave |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.211 Kilogram |
| Net weight | 0.211 Kilogram |
| Volume | 1.305 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425127762 |
| Proposition 65 | Cancer and Reproductive Harm |