
Power supply: PSU
014G0260
Power Supply Unit for Danfoss Link system, Application: Residential (pollution degree 2)
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
014G0260
Product specifications
Characteristic | Value |
|---|---|
| Adapter type | N/A |
| Application | Residential (pollution degree 2) |
| Colour | Black RAL 9005 |
| Contains batteries | No |
| Description | Power Supply Unit for Danfoss Link system |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| In scope of WEEE | Yes |
| Load [W] [Max] | 10 W |
Characteristic | Value |
|---|---|
| Material Description | PSU for Danfoss Link CC, GB-DAS |
| Output voltage [V] DC | 15 V |
| Power consumption (standby) [W] | 0.2 W |
| Power supply | PSU |
| Product group | Danfoss Link™ |
| Product line | 03 |
| Product Type | Power supply unit |
| REACH Candidate List substances 0.1 | No |
| Supply voltage [V] AC | 230 V |
| Transmission frequency [GHz] | 50.0 GHz |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.178 Kilogram |
| Net weight | 0.132 Kilogram |
| Volume | 1.056 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702420110653 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |