
Room sensor, 868.42 MHz
014G0160
Wall room sensor for Danfoss Link system, Z-wave
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
014G0160
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature [°C] [max] | 40 °C |
| Ambient temperature [°C] [min] | 0 °C |
| Application | Residential (pollution degree 2) |
| Approval | Z-WaveCEEAC |
| Approval standard | EN 60730 |
| Battery lifetime [Years] | 5 yr |
| Battery qty | 2 |
| Battery type or Name | Alkaline AA (LR6/ZR6) |
| CE evaluated | Yes |
| Colour | RAL 9016 |
| Contains batteries | Yes |
| Description | Wall room sensor for Danfoss Link system |
| DG Indicator Profile | Contains Alkaline Battries |
| Display type | LCD with backlight |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Heating control type | Room Thermostat |
| Height [mm] | 76 mm |
Characteristic | Value |
|---|---|
| In scope of WEEE | Yes |
| Low battery indicator | Yes |
| Material Description | Danfoss RS-Z |
| Open-window function | Yes |
| Product group | Danfoss Link™ |
| Product line | 03 |
| Product Type | Room sensor |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | f69f3910-4073-41b9-8a6f-98747775b091 |
| SCIP dossier product name | Danfoss RS-Z |
| Supply batteries | 2 x 1,5 V AA-Alkaline batteries |
| System integration | Danfoss Link™ |
| Thermostat IP Class | 21 |
| Transmission [m] [Max] | 30 m |
| Transmission frequency [MHz] | 868.42 MHz |
| Transmission power [mW] [Max] | 1.00 mW |
| Wireless standard | Z-wave |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.245 Kilogram |
| Net weight | 0.245 Kilogram |
| Volume | 1.104 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425110177 |
| Proposition 65 | Cancer and Reproductive Harm |