
Set of AB-QM DN15 & QTL 45-60/2m
003L3535
Set of AB-QM DN15 & QTL 45-60/2m
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: QTL
003L3535
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Set of AB-QM DN15 & QTL 45-60/2m |
| DG Indicator Profile | Contains Gas |
| Material Description | AB-QM QTL SET DN15 45-60/2m |
Characteristic | Value |
|---|---|
| Product group | Actuators - Temperature |
| Product line | 08 |
| Product Type | QTL |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.17 Kilogram |
| Net weight | 1.07 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 6.16 Liter |
| EAN/UPC | 5715162236048 |