
AVTB, PN 16, DN 25, 5.5 m³/h, 30 °C - 100 °C, 2.3 m, Internal thread
003N8146
AVTB PN16 25/5,5 30-100 2,3m intRp fl/re
003N8146
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature [°C] [max] | 70 °C |
| Ambient temperature [°C] [min] | 0 °C |
| Approval standard | ETA VA 1.54/18952 |
| Capillary tube length [m] | 2.3 m |
| Cavitation factor | 0.40 |
| China RoHS compliance | Out of scope |
| Cone /seat sealing material | NBR / Brass W. No 2.0402 |
| Connection size | Rp 1 |
| Connection standard | ISO 7/1 |
| Connection types | Internal thread |
| Contains batteries | No |
| Description | AVTB PN16 25/5,5 30-100 2,3m intRp fl/re |
| DG Indicator Profile | Other Dangerous Goods |
| Diameter [mm] | 25 mm |
| Differential pressure range [bar] [Max] | 10.00 bar |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Flow characteristic | Linear |
| Flow control | No |
| Function | Temp. controller |
| Function VSP - P | No |
| Function VSP - Q | No |
| Function VSP - T | No |
| Impulse tube material | Copper mat. No 2.0090 |
| Kvs values [m³/h] | 5.50 m³/h |
| Material Description | AVTB PN16 25/5,5 30-100 2,3m intRp fl/re |
| Media pH [Max] | 10 |
| Media pH [Min] | 7 |
| Media temperature [°C] [Max] | 130 °C |
| Media temperature [°C] [Min] | 2 °C |
Characteristic | Value |
|---|---|
| Media temperature at sensor [°C] [Max] | 130 °C |
| Medium alternative | Glycolic water up to 30% |
| Number of ports | 2 |
| Packing format | Multi pack |
| Permissible media | District heating/cooling circulation water |
| PN alternative VSP | 10 |
| Pressure class | PN 16 |
| Pressure nominal [bar] | 16 bar |
| Product group | Temperature controllers |
| Product line | 08 |
| Product Type | AVTB |
| Quantity per packing format | 10 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Rection time close [sec] | 25 " |
| Rection time open [sec] | 25 " |
| Return limiter function | No |
| Sensor connection | M14x1 / R1/2 ext thread acc. DIN 2999 |
| Temperature control | Yes |
| Temperature sensor diameter [mm] | 9.5 mm |
| Temperature sensor length [mm] | 150 mm |
| Temperature sensor material | Copper mat. No 2.0090 |
| Temperature setting range [°C] [Max] | 100 °C |
| Temperature setting range [°C] [Min] | 30 °C |
| Transport temperature [°C] [Max] | 50 °C |
| Transport temperature [°C] [Min] | -20 °C |
| Valve body material | Brass CuZn40Pb2 W. no 2.0402 |
| Valve cone material | NBR rubber |
| Valve seat material | Cr Ni steel W.no 1.4301 |
| Valve size | DN 25 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.73 Kilogram |
| Net weight | 1.478 Kilogram |
| Volume | 4.082 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702421100783 |
| Proposition 65 | Cancer and Reproductive Harm |