
AVTB, FJV, AVD(S)A Valve DN25 i.thr, I-p
003N4030
AVTB, FJV, AVD(S)A Valve DN25 i.thr, I-p
003N4030
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | AVTB, FJV, AVD(S)A Valve DN25 i.thr, I-p |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | AVTB, FJV, AVD(S)A Valve DN25 i.thr, I-p |
| Packing format | Industrial pack |
Characteristic | Value |
|---|---|
| Product group | Accessories - SAC |
| Product line | 08 |
| Product Type | Valves |
| Quantity per packing format | 10 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.887 Kilogram |
| Net weight | 0.843 Kilogram |
| Volume | 1.203 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702423304035 |
| Proposition 65 | Cancer and Reproductive Harm |