
Accessories, AVTQ Thermost.act.incl.D19&D20,4 spacers
003L7116
AVTQ Thermost.act.incl.D19&D20,4 spacers
003L7116
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | AVTQ Thermost.act.incl.D19&D20,4 spacers |
| DG Indicator Profile | Other Dangerous Goods |
| Material Description | AVTQ Thermost.act.incl.D19&D20,4 spacers |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Accessories - SAC |
| Product line | 08 |
| Product Type | Accessories |
| Quantity per packing format | 15 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.436 Kilogram |
| Net weight | 0.436 Kilogram |
| Volume | 1.787 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702421521588 |
| Proposition 65 | Cancer and Reproductive Harm |