
RA, RLV-KB, ½", Straight
015G5350
Set with Danfoss React™ sensor and H-piece valve, type RLV-KB.
015G5350
Product specifications
Characteristic | Value |
|---|---|
| CE evaluated | No |
| China RoHS compliance | Out of scope |
| Colour | White RAL 9016 |
| Connection type to valve | RA |
| Contains batteries | No |
| Contents of set | 2-elements |
| Description | Set with Danfoss React™ sensor and H-piece valve, type RLV-KB. |
| Design | Straight |
| DG Indicator Profile | Contains Liquids |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Limiter pins | Yes |
| Material Description | React RA click + RLV-KB 1/2" S |
| Packaging type | Box |
| Product group | TRV set |
| Product line | 03 |
Characteristic | Value |
|---|---|
| Product Type | Danfoss React™ + RLV-KB |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Response time [m] | 15 min |
| RLV type | RLV-KB |
| SCIP dossier no. | 341f90aa-97ae-46b2-91ee-58070d25171a |
| SCIP dossier product name | React & RLV-KB 1/2" Set |
| Sensor design | Danfoss React™ |
| Sensor media | Liquid |
| Sensor setting temperature [°C] [Max] | 28 °C |
| Sensor setting temperature [°C] [Min] | 8 °C |
| Sensor type | Built-in sensor |
| Tailpiece type | Without tailpiece |
| UL evaluated | No |
| Valve size | ½" |
| Valve type | no valve |
| Zero-blocking | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.555 Kilogram |
| Net weight | 0.501 Kilogram |
| Volume | 0.785 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424625429 |
| Proposition 65 | Cancer and Reproductive Harm |