
RA, RLV-S, DN 15, Horizontal angle
015G5359
Set with Danfoss React™ sensor, RA-FN valve and RLV-S lockshield.
015G5359
Product specifications
Characteristic | Value |
|---|---|
| CE evaluated | No |
| China RoHS compliance | Out of scope |
| Colour | White RAL 9016 |
| Connection type to valve | RA |
| Contains batteries | No |
| Contents of set | 3-elements |
| Description | Set with Danfoss React™ sensor, RA-FN valve and RLV-S lockshield. |
| Design | Horizontal Angle |
| DG Indicator Profile | Contains Liquids |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Limiter pins | Yes |
| Material Description | React RA click+RA-FN+RLV-S 15UK w.O-ring |
| Packaging type | Box |
| Product group | TRV set |
| Product line | 03 |
Characteristic | Value |
|---|---|
| Product Type | Danfoss React™ + RA-FN + RLV-S |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Response time [m] | 15 min |
| RLV type | RLV-S |
| SCIP dossier no. | 90f75d0b-72a8-4b03-9f92-e6ddde390797 |
| SCIP dossier product name | React RA-FN & RLV-S Set |
| Sensor design | Danfoss React™ |
| Sensor media | Liquid |
| Sensor setting temperature [°C] [Max] | 28 °C |
| Sensor setting temperature [°C] [Min] | 8 °C |
| Sensor type | Built-in sensor |
| Tailpiece type | With o-ring |
| UL evaluated | No |
| Valve size | DN 15 |
| Valve type | RA-FN |
| Zero-blocking | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.656 Kilogram |
| Net weight | 0.604 Kilogram |
| Volume | 1.028 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424626365 |
| Proposition 65 | Cancer and Reproductive Harm |