
Radiator Valves, RA-IN, Normal flow, DN 15, Double angle left
013G6807
4-step presetting thermostatic valve, external thread, no tailpiece
013G6807
Product specifications
Characteristic | Value |
|---|---|
| Application | 2-pipe system |
| CE evaluated | No |
| China RoHS compliance | Out of scope |
| Connection size in | G 3/4 |
| Connection size out | G 3/4 |
| Connection types | External Thread |
| Contains batteries | No |
| Description | 4-step presetting thermostatic valve, external thread, no tailpiece |
| Design | Double angle left |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure range [bar] [Max] | 0.60 bar |
| Dimension standard | Other permitted |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Finish | Nickel plated |
| Flow temperature [°C] [Max] | 120 °C |
| Kv value at setting 1 [m³/h] | 0.058 m³/h |
| Kv value at setting 2 [m³/h] | 0.120 m³/h |
Characteristic | Value |
|---|---|
| Kv value at setting 3 [m³/h] | 0.260 m³/h |
| Kv value at setting 4 [m³/h] | 0.430 m³/h |
| Kv value at setting N [m³/h] | 0.730 m³/h |
| Kvs values [m³/h] | 0.90 m³/h |
| Material Description | RA-IN 15, left mounted, external thread |
| Presetting | yes |
| Product group | Radiator Valves |
| Product line | 03 |
| Product Type | RA-IN |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | ec70e424-c29e-4aa7-a0e4-00dd89774cca |
| SCIP dossier product name | RA-N & -IN Radiator valve 4 |
| Tailpiece type | Without tailpiece |
| Test pressure [bar] | 10 bar |
| UL evaluated | No |
| Valve size | DN 15 |
| Valve type | Normal flow |
| Working pressure [bar] [Max] | 10 bar |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.226 Kilogram |
| Net weight | 0.213 Kilogram |
| Volume | 0.329 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425240010 |
| Proposition 65 | Cancer and Reproductive Harm |