
AVD, PN 25, DN 15, 2.5 m³/h, 3 bar - 12 bar
003H6981
003H6981
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Kvs values [m³/h] | 2.50 m³/h |
| Material Description | AVD PN25 15/2,5 3-12 thread flow/ret KDE |
| Pressure class | PN 25 |
Characteristic | Value |
|---|---|
| Pressure setting range [bar] [Max] | 12.00 bar |
| Pressure setting range [bar] [Min] | 3.00 bar |
| Product group | Pressure flow controllers |
| Product line | 08 |
| Product Type | AVD |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Valve size | DN 15 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 5.457 Kilogram |
| Net weight | 5.416 Kilogram |
| Volume | 10.944 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5710104096773 |
| Proposition 65 | Cancer and Reproductive Harm |