
AVQML, PN 25, DN 15, Flow rate [m³/h]: 1.3, External Thread, G 3/4 A, Mounting version: Free
003L3616
AVQML, PN 25, DN 15, 4.1, External Thread
003L3616
Product specifications
Characteristic | Value |
|---|---|
| Actuator diaphragm material | EPDM |
| Application | District Heating |
| China RoHS compliance | Yes with exemptions |
| Connection size | G 3/4 A |
| Connection types | External Thread |
| Contains batteries | No |
| Description | AVQML, PN 25, DN 15, 4.1, External Thread |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] | 15 mm |
| Differential pressure range [bar] [Max] | 8.00 bar |
| EPD available | Yes |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Flow control | Yes |
| Flow limitation | Yes |
| Flow rate [m³/h] | 1.30 m³/h |
| Flow rate [m³/h] [Max] | 1.30 m³/h |
| Function | Flow controller with int. control valve |
| In scope of WEEE | No |
| Leakage rate [% Kvs] | 0.01 |
| Material Description | AVQML PN25 15/4,1 ext.thr |
Characteristic | Value |
|---|---|
| Media pH [Max] | 10 |
| Media pH [Min] | 7 |
| Media temperature [°C] [Max] | 110 °C |
| Media temperature [°C] [Min] | 2 °C |
| Medium alternative | Glycolic water up to 30% |
| Mounting version | Free |
| Permissible media | District heating/cooling circulation water |
| Pressure class | PN 25 |
| Pressure controller | No |
| Pressure nominal [bar] | 25 bar |
| Product group | Pressure flow controllers |
| Product line | 08 |
| Product Type | AVQML |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 595c68b9-c7e1-4491-acdd-4fb992ac756f |
| SCIP dossier product name | AVQML |
| Stroke [mm] | 4.00 mm |
| Valve body material | DZR brass |
| Valve cone CV material | PPSU |
| Valve seat material | DZR brass |
| Valve size | DN 15 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.534 Kilogram |
| Net weight | 0.477 Kilogram |
| Volume | 1.013 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162792285 |
| Proposition 65 | Cancer and Reproductive Harm |