
AVQM-W, PN 25, DN 50, Flow rate [m³/h]: 0.8 - 14, Flange
003H7090
003H7090
Product specifications
Characteristic | Value |
|---|---|
| Cavitation factor 100% | 0.34 |
| Cavitation factor 25% | 0.58 |
| Cavitation factor 50% | 0.52 |
| Cavitation factor 75% | 0.50 |
| China RoHS compliance | Out of scope |
| Connection types | Flange |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Flow rate [m³/h] | 14.00 m³/h |
Characteristic | Value |
|---|---|
| Flow rate [m³/h] [Max] | 14.00 m³/h |
| Flow rate [m³/h] [Min] | 0.80 m³/h |
| Flow restrictor diff.pressure - dpb [bar] | 0.20 bar |
| Kvs values [m³/h] | 25.00 m³/h |
| Material Description | AVQM-WE PN25 50/25/0,2 fla flow/ret |
| Pressure class | PN 25 |
| Product group | Pressure flow controllers |
| Product line | 08 |
| Product Type | AVQM-W |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Valve size | DN 50 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 14 Kilogram |
| Net weight | 13.82 Kilogram |
| Volume | 25.392 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5710104094014 |
| Proposition 65 | Cancer and Reproductive Harm |