
AFQMP 2, PN 40, DN 250, 0.1 bar - 1 bar, Flow rate [m³/h]: 56 - 630, Flange, Mounting version: Free
003G5586
Pressure independent control valve
003G5586
Product specifications
Characteristic | Value |
|---|---|
| Actuator diaphragm material | EPDM (Rolling, fibre enforced) |
| Actuator size [cm²] | 320 cm² |
| Application | District heating and cooling |
| Cavitation factor | 0.27 |
| Cavitation factor 100% | 0.22 |
| Cavitation factor 25% | 0.36 |
| Cavitation factor 50% | 0.36 |
| Cavitation factor 75% | 0.27 |
| China RoHS compliance | Out of scope |
| Connection size | DN 250 |
| Connection types | Flange |
| Contains batteries | No |
| Description | Pressure independent control valve |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] | 250 mm |
| Differential pressure range [bar] [Max] | 10.00 bar |
| Differential pressure setting [bar] [Max] | 1.00 bar |
| Differential pressure setting [bar] [Min] | 0.10 bar |
| EU RoHS compliance | Out of scope |
| Flow control | Yes |
| Flow limitation | Yes |
| Flow rate [m³/h] | 630.00 m³/h |
| Flow rate [m³/h] [Max] | 630.00 m³/h |
| Flow rate [m³/h] [Min] | 56.00 m³/h |
| Flow restrictor diff.pressure - dpb [bar] | 1.00 bar |
| Function | Flow controller with int. control valve |
| Function VSP - P | No |
| Function VSP - Q | No |
| Function VSP - T | No |
| Kvs values [m³/h] | 800.00 m³/h |
| Leakage rate [% Kvs] | 0.01 |
Characteristic | Value |
|---|---|
| Leakage through port max. [% Kvs] | 0.01 |
| Material Description | AFQMP 2 PN40 250/800 /0,1-1 320cm2 orang |
| Media pH [Max] | 10 |
| Media pH [Min] | 7 |
| Media temperature [°C] [Max] | 150 °C |
| Media temperature [°C] [Min] | 2 °C |
| Medium alternative | Glycolic water up to 30% |
| Mounting version | Free |
| Number of ports | 2 |
| Operating pressure [bar] [Max] | 40 bar |
| Permissible media | District heating/cooling circulation water |
| Pressure class | PN 40 |
| Pressure controller | No |
| Pressure nominal [bar] | 40 bar |
| Pressure relieve system control valve insert | Chamber |
| Pressure setting range [bar] [Max] | 1.00 bar |
| Pressure setting range [bar] [Min] | 0.10 bar |
| Product group | Pressure flow controllers |
| Product line | 08 |
| Product Type | AFQMP 2 |
| Sealing CV material | EPDM |
| Sealing DP material | EPDM |
| Setting Type | Adjustable |
| Stem position | Normally open |
| Stroke [mm] | 32.00 mm |
| Valve body material | Cast steel GP240GH (GS-C 25) |
| Valve cone CV material | Stainless steel mat. No. 1.4021 |
| Valve cone DP material | Stainless steel mat. No. 1.4021 |
| Valve seat DP material | Stainless steel, mat. No. 1.4021 |
| Valve seat material | Stainless steel, mat. No. 1.4021 |
| Valve size | DN 250 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 537 Kilogram |
| Net weight | 481 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1376 Liter |
| EAN/UPC | 5715162398647 |