
AFQM, PN 25
003G6904
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: AFQM / AFQM 6
003G6904
Product specifications
Characteristic | Value |
|---|---|
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| Material Description | AFQM PN25 65/50 /0,5 fla flow/ret KDE |
| Pressure class | PN 25 |
Characteristic | Value |
|---|---|
| Product group | Pressure flow controllers |
| Product line | 08 |
| Product Type | AFQM |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 84.5 Kilogram |
| Net weight | 58.5 Kilogram |
| Volume | 628.8 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162295410 |
| Proposition 65 | Cancer and Reproductive Harm |