
AFQM, PN 25, DN 150, Flow rate [m³/h]: 30 - 145, Flange, Mounting version: Free
003G6200
AFQM PN25 150/280/0.2 flange flow/ret
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: AFQM / AFQM 6
003G6200
Product specifications
Characteristic | Value |
|---|---|
| Cavitation factor 100% | 0.27 |
| Cavitation factor 25% | 0.30 |
| Cavitation factor 50% | 0.34 |
| Cavitation factor 75% | 0.45 |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.3 |
| Connection types | Flange |
| Contains batteries | No |
| Description | AFQM PN25 150/280/0.2 flange flow/ret |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Flow rate [m³/h] | 145.00 m³/h |
Characteristic | Value |
|---|---|
| Flow rate [m³/h] [Max] | 145.00 m³/h |
| Flow rate [m³/h] [Min] | 30.00 m³/h |
| Function | Flow controller with int. control valve |
| Material Description | AFQM PN25 150/280/0.2 flange flow/ret |
| Mounting version | Free |
| Pressure class | PN 25 |
| Product group | Pressure flow controllers |
| Product line | 08 |
| Product Type | AFQM |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | b7b59542-4217-4c5c-96a5-552807d72d74 |
| SCIP dossier product name | AFQM DN65-400 |
| Valve size | DN 150 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 175.5 Kilogram |
| Net weight | 152 Kilogram |
| Volume | 643.2 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5710104512006 |
| Proposition 65 | Cancer and Reproductive Harm |