
AFQM, PN 16, DN 100, Flow rate [m³/h]: 12.6 - 76, Flange, Mounting version: Free
003G6065
AFQM PN16 100/125 /0,5 flange flow/ret
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: AFQM / AFQM 6
003G6065
Product specifications
Characteristic | Value |
|---|---|
| Actuator diaphragm material | EPDM (Rolling, fibre enforced) |
| Actuator size [cm²] | 250 cm² |
| Application | District Heating |
| Cavitation factor | 0.35 |
| Cavitation factor 100% | 0.31 |
| Cavitation factor 25% | 0.35 |
| Cavitation factor 50% | 0.38 |
| Cavitation factor 75% | 0.42 |
| China RoHS compliance | Out of scope |
| Connection size | DN 100 |
| Connection types | Flange |
| Contains batteries | No |
| Description | AFQM PN16 100/125 /0,5 flange flow/ret |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] | 100 mm |
| Differential pressure range [bar] [Max] | 15.00 bar |
| EU RoHS compliance | Yes with exemptions |
| Flow control | Yes |
| Flow limitation | Yes |
| Flow rate [m³/h] | 76.00 m³/h |
| Flow rate [m³/h] [Max] | 76.00 m³/h |
| Flow rate [m³/h] [Min] | 12.60 m³/h |
| Flow restrictor diff.pressure - dpb [bar] | 0.50 bar |
| Function | Flow controller with int. control valve |
| Function VSP - P | No |
| Function VSP - Q | No |
| Function VSP - T | No |
| Kvs values [m³/h] | 125.00 m³/h |
| Leakage rate [% Kvs] | 0.01 |
Characteristic | Value |
|---|---|
| Material Description | AFQM PN16 100/125 /0,5 flange flow/ret |
| Media pH [Max] | 10 |
| Media pH [Min] | 7 |
| Media temperature [°C] [Max] | 150 °C |
| Media temperature [°C] [Min] | 2 °C |
| Medium alternative | Glycolic water up to 30% |
| Mounting version | Free |
| Number of ports | 2 |
| Permissible media | District heating/cooling circulation water |
| PN alternative VSP | 10 |
| Pressure class | PN 16 |
| Pressure controller | No |
| Pressure nominal [bar] | 16 bar |
| Pressure relieve system control valve insert | Bellows (Stainless steel M. No. 1.4571) |
| Product group | Pressure flow controllers |
| Product line | 08 |
| Product Type | AFQM |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Sealing CV material | EPDM |
| Sealing DP material | EPDM |
| Setting Type | None |
| Stem position | Normally open |
| Stroke [mm] | 20.00 mm |
| Valve body material | Grey cast iron EN-GJL-250 (GG-25) |
| Valve cone CV material | Stainless steel mat. No. 1.4404 |
| Valve cone DP material | Stainless steel, mat. No. 1.4404 |
| Valve seat material | Stainless steel, mat. No. 1.4021 |
| Valve size | DN 100 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 110 Kilogram |
| Net weight | 110 Kilogram |
| Volume | 508.8 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5710104501444 |
| Proposition 65 | Cancer and Reproductive Harm |