
PCV-VFGS 2, PN 40, DN 200, 450 m³/h, Flange
003G1566
Assem.kit PCV-VFGS2 PN40 200/450 flange
003G1566
Product specifications
Characteristic | Value |
|---|---|
| Actuator size [cm²] | 630 cm² |
| Cavitation factor | 0.20 |
| China RoHS compliance | Out of scope |
| Connection types | Flange |
| Contains batteries | No |
| Control ratio | 550:1 |
| Description | Assem.kit PCV-VFGS2 PN40 200/450 flange |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] | 200 mm |
| Differential pressure range [bar] [Max] | 10.00 bar |
| Differential pressure range [bar] [Min] | 0.50 bar |
| EU RoHS compliance | Out of scope |
| Flow characteristic | Linear optimized |
| Function | PCV Assembly kit |
| Kvs values [m³/h] | 450.00 m³/h |
| Leakage rate [% Kvs] | 0.05 |
| Material Description | Assem.kit PCV-VFGS2 PN40 200/450 flange |
| Media pH [Max] | 10 |
| Media pH [Min] | 7 |
Characteristic | Value |
|---|---|
| Media temperature [°C] [Max] | 200 °C |
| Media temperature [°C] [Min] | 2 °C |
| Medium alternative | Circulation water |
| Mounting version | Free |
| Number of ports | 2 |
| Permissible media | Steam |
| Pressure class | PN 40 |
| Pressure nominal [bar] | 40 bar |
| Product group | Pilot - controlled valves |
| Product line | 08 |
| Product Type | PCV-VFGS 2 |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Sealing material | Metal |
| Stem position | Normally closed |
| Valve body material | Cast steel EN-GP-240-GH (GS-C 25) |
| Valve cone material | Stainless steel, mat. No. 1.4021 |
| Valve seat material | Stainless steel, mat. No. 1.4313 |
| Valve size | DN 200 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 434 Kilogram |
| Net weight | 203 Kilogram |
| Volume | 1375.35 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702421813904 |
| Proposition 65 | Cancer and Reproductive Harm |