
HPBV, Pressure nominal [bar]: 16, 32 mm, 0.5 bar - 2.5 bar
003H6006
HPBV
003H6006
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.3 |
| Contains batteries | No |
| Description | HPBV |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] | 32 mm |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Material Description | C4C HPBV High DP bypass valve DN32 |
Characteristic | Value |
|---|---|
| Pressure nominal [bar] | 16 bar |
| Pressure setting range [bar] [Max] | 2.50 bar |
| Pressure setting range [bar] [Min] | 0.50 bar |
| Product group | Pressure flow controllers |
| Product line | 08 |
| Product Type | HPBV |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 96ca0d96-053f-402a-aeb3-e881573a74ac |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.944 Kilogram |
| Net weight | 0.942 Kilogram |
| Volume | 1.119 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428567237 |
| Proposition 65 | Cancer and Reproductive Harm |