
VFG 22, PN 40, DN 200, 650 m³/h, Flange
065B5519
Pressure operated valves
065B5519
Product specifications
Characteristic | Value |
|---|---|
| Cavitation factor | 0.20 |
| Cavitation factor 100% | 0.13 |
| Cavitation factor 25% | 0.37 |
| Cavitation factor 50% | 0.30 |
| Cavitation factor 75% | 0.20 |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.3 |
| Connection size | DN 200 |
| Connection standard | EN 1092-1 |
| Connection types | Flange |
| Contains batteries | No |
| Description | Pressure operated valves |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] | 200 mm |
| Differential pressure range [bar] [Max] | 10.00 bar |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Kvs values [m³/h] | 650.00 m³/h |
| Leakage rate [% Kvs] | 0.05 |
| Leakage through port max. [% Kvs] | 0.05 |
| Material Description | VFG 22 PN40 200/650 2-way flange flow/re |
| Media pH [Max] | 10 |
Characteristic | Value |
|---|---|
| Media pH [Min] | 7 |
| Media temperature [°C] [Max] | 150 °C |
| Media temperature [°C] [Min] | 2 °C |
| Medium alternative | Glycolic water up to 30% |
| Mounting version | Free |
| Number of ports | 2 |
| Operating pressure [bar] [Max] | 40 bar |
| Permissible media | District heating/cooling circulation water |
| Pressure class | PN 40 |
| Pressure nominal [bar] | 40 bar |
| Pressure relieve system control valve insert | Chamber |
| Product group | Pressure flow controllers |
| Product line | 08 |
| Product Type | VFG 22 |
| REACH Candidate List substances 0.1 | No |
| Sealing DP material | Metal |
| Sealing type | Metal sealing cone |
| Valve body material | Cast steel EN-GP-240-GH (GS-C 25) |
| Valve cone DP material | Stainless steel mat. No. 1.4021 |
| Valve seat DP material | Stainless steel, mat. No. 1.4021 |
| Valve size | DN 200 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 260 Kilogram |
| Net weight | 235 Kilogram |
| Volume | 637.44 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5714279052589 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |