
Flow dividers, For valves: VFGS2
065B2776
Flow divider for VFGS2 valves DN25, 32
065B2776
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Flow divider for VFGS2 valves DN25, 32 |
| DG Indicator Profile | Not relevant for dangerous goods |
| For valve size | DN 25DN 32 |
| For valves | VFGS2 |
| Material Description | Flow divider for VFGS2 valves DN25, 32 |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Accessories - SAC |
| Product line | 08 |
| Product Type | Flow dividers |
| Quantity per packing format | 12 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Suitable for valve of diameter [mm] [Max] | 32 mm |
| Suitable for valve of diameter [mm] [Min] | 25 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.28 Kilogram |
| Net weight | 0.232 Kilogram |
| Volume | 1.933 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702421813423 |
| Proposition 65 | Cancer and Reproductive Harm |