
Diaphragms, EPDM, Water (AGFW FW510)
003N0065
AVDA Diaphragm housing
003N0065
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | AVDA Diaphragm housing |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material | EPDM |
| Material Description | AVDA Diaphragm housing |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Permissible media | Water (AGFW FW510) |
| Product group | Accessories - SAC |
| Product line | 08 |
| Product Type | Diaphragms |
| Quantity per packing format | 30 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.546 Kilogram |
| Net weight | 0.519 Kilogram |
| Volume | 1.49 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702421100042 |
| Proposition 65 | Cancer and Reproductive Harm |