
Impulse tubes, 3 mm, G 1/16, 2500 mm, COPPER, For product type: AVPL
003L5043
Impulse tube set 1,6 G1/16, fi3x2,5m
003L5043
Product specifications
Characteristic | Value |
|---|---|
| Connection size | G 1/16 |
| Contains batteries | No |
| Description | Impulse tube set 1,6 G1/16, fi3x2,5m |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] | 3 mm |
| For product type | AVPL |
| Length [mm] | 2500.0 mm |
| Material | COPPER |
| Material Description | Impulse tube set AH G1/16, fi3x2,5m |
| Packing format | Multi pack |
| Permissible media | District heating/cooling circulation water |
Characteristic | Value |
|---|---|
| Pressure nominal [bar] | 16 bar |
| Product group | Accessories - SAC |
| Product line | 08 |
| Product Type | Impulse tubes |
| Quantity per packing format | 10 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Suitable for valve of diameter [mm] [Max] | 15 mm |
| Suitable for valve of diameter [mm] [Min] | 15 mm |
| Suitable for valve of pressure [bar] [Max] | 16 bar |
| Suitable for valve of pressure [bar] [Min] | 16 bar |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.144 Kilogram |
| Net weight | 0.144 Kilogram |
| Volume | 0.496 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5710104028149 |
| Proposition 65 | Cancer and Reproductive Harm |