
Combination Piece K3, M45 / 3 x M45
003H6856
Combination Piece K3, M45 / 3 x M45
003H6856
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Combination Piece K3, M45 / 3 x M45 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material | Ductile iron GGG 40.3 |
| Material Description | Combination Piece K3, M45 / 3 x M45 |
| Packing format | Multi pack |
| Product group | Accessories - SAC |
Characteristic | Value |
|---|---|
| Product line | 08 |
| Product Type | Combination pieces |
| Quantity per packing format | 10 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | ab4685be-e1c3-4743-8859-422b2b9c18ad |
| SCIP dossier product name | Combination Piece K3 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.237 Kilogram |
| Net weight | 1.237 Kilogram |
| Volume | 1.13 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702421544457 |
| Proposition 65 | Cancer and Reproductive Harm |