
Actuators and adjustment parts, For product type: SAVA, SAVD, 3 bar - 11 bar, 3 bar - 11 bar
003H6848
Low.Act.Adj.part PN25 3-11 SAVA-D
003H6848
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Low.Act.Adj.part PN25 3-11 SAVA-D |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure setting [bar] [Max] | 11.00 bar |
| Differential pressure setting [bar] [Min] | 3.00 bar |
| For product type | SAVA, SAVD |
Characteristic | Value |
|---|---|
| Material Description | Low.Act.Adj.part, PN25, 3-11, SAVA-D |
| Pressure setting range [bar] [Max] | 11.00 bar |
| Pressure setting range [bar] [Min] | 3.00 bar |
| Product group | Accessories - SAC |
| Product line | 08 |
| Product Type | Actuators and adjustment parts |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4.623 Kilogram |
| Net weight | 4.623 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 7.9 Liter |
| EAN/UPC | 5702421553039 |