
Actuators and adjustment parts, For product type: SAVA, SAVD, 3 bar - 11 bar, 3 bar - 11 bar
003H6847
Actuator PN25 3-11 SAVA,SAVD byp/ret/flo
003H6847
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Actuator PN25 3-11 SAVA,SAVD byp/ret/flo |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure setting [bar] [Max] | 11.00 bar |
| Differential pressure setting [bar] [Min] | 3.00 bar |
| For product type | SAVA, SAVD |
| Material Description | Act., PN25, 3-11, SAVA,SAVD byp/ret/flo |
Characteristic | Value |
|---|---|
| Pressure setting range [bar] [Max] | 11.00 bar |
| Pressure setting range [bar] [Min] | 3.00 bar |
| Product group | Accessories - SAC |
| Product line | 08 |
| Product Type | Actuators and adjustment parts |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 6.409 Kilogram |
| Net weight | 6.409 Kilogram |
| Volume | 7.9 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702421553022 |
| Proposition 65 | Cancer and Reproductive Harm |