
Actuators and adjustment parts, For product type: AVQT, AVQMT, Mounting version: Return
003H6843
Actuator PN25 AVQT, AVQMT return
003H6843
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Actuator PN25 AVQT, AVQMT return |
| DG Indicator Profile | Not relevant for dangerous goods |
| For product type | AVQT, AVQMT |
| Material Description | Act.PN25, AVQT, AVQMT return |
| Mounting version | Return |
Characteristic | Value |
|---|---|
| Product group | Accessories - SAC |
| Product line | 08 |
| Product Type | Actuators and adjustment parts |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 31da481c-732e-4b8f-9f56-8c12eb8f9e4d |
| SCIP dossier product name | ACT.PN25. AVQT. AVQMT RETURN |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.33 Kilogram |
| Net weight | 2.13 Kilogram |
| Volume | 5.853 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702421552988 |
| Proposition 65 | Cancer and Reproductive Harm |