
Actuators and adjustment parts, For product type: AVP, 3 bar - 11 bar, 3 bar - 12 bar, Mounting version: Flow
003H6837
Act. & adj.part PN25 3-11 AVP flow
003H6837
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Act. & adj.part PN25 3-11 AVP flow |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure setting [bar] [Max] | 12.00 bar |
| Differential pressure setting [bar] [Min] | 3.00 bar |
| For product type | AVP |
| Material Description | Act.adj.part, PN25, 3-12, AVP flow |
| Mounting version | Flow |
Characteristic | Value |
|---|---|
| Pressure setting range [bar] [Max] | 11.00 bar |
| Pressure setting range [bar] [Min] | 3.00 bar |
| Product group | Accessories - SAC |
| Product line | 08 |
| Product Type | Actuators and adjustment parts |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | c8596d61-3b15-456f-a9ae-4af614ad3f36 |
| SCIP dossier product name | MD_ACT_PN25_FLO_I_HP |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4.892 Kilogram |
| Net weight | 4.882 Kilogram |
| Volume | 9.71 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702421552872 |
| Proposition 65 | Cancer and Reproductive Harm |