
Actuators and adjustment parts, For product type: AVP, 3 bar - 11 bar, 3 bar - 12 bar, Mounting version: Return
003H6832
Act. & adj.part PN25 3-11 AVP return
003H6832
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Act. & adj.part PN25 3-11 AVP return |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure setting [bar] [Max] | 12.00 bar |
| Differential pressure setting [bar] [Min] | 3.00 bar |
| For product type | AVP |
| Material Description | Act.adj.part, PN25, 3-12, AVP return |
Characteristic | Value |
|---|---|
| Mounting version | Return |
| Pressure setting range [bar] [Max] | 11.00 bar |
| Pressure setting range [bar] [Min] | 3.00 bar |
| Product group | Accessories - SAC |
| Product line | 08 |
| Product Type | Actuators and adjustment parts |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4.594 Kilogram |
| Net weight | 4.594 Kilogram |
| Volume | 7.9 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702421552803 |
| Proposition 65 | Cancer and Reproductive Harm |