
Actuators and adjustment parts, For product type: AVP, 0.3 bar - 2 bar, 0.3 bar - 2 bar, Mounting version: Return
003H6830
Act. & adj.part PN25 0,3-2,0 AVP return
003H6830
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Act. & adj.part PN25 0,3-2,0 AVP return |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure setting [bar] [Max] | 2.00 bar |
| Differential pressure setting [bar] [Min] | 0.30 bar |
| For product type | AVP |
| Material Description | Act.adj.part, PN25, 0,3-2,0, AVP return |
| Mounting version | Return |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Pressure setting range [bar] [Max] | 2.00 bar |
| Pressure setting range [bar] [Min] | 0.30 bar |
| Product group | Accessories - SAC |
| Product line | 08 |
| Product Type | Actuators and adjustment parts |
| Quantity per packing format | 4 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | c3666239-ebcf-4834-a21f-bbb4eb4f0919 |
| SCIP dossier product name | MD_ACT_PN25_RET_I |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.692 Kilogram |
| Net weight | 2.692 Kilogram |
| Volume | 5.717 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702421552773 |
| Proposition 65 | Cancer and Reproductive Harm |