
Actuators and adjustment parts, For product type: AVP-F, Mounting version: Flow
003H6826
Actuator PN25 AVP-F flow
003H6826
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Actuator PN25 AVP-F flow |
| DG Indicator Profile | Not relevant for dangerous goods |
| For product type | AVP-F |
| Material Description | Actuator, PN16, , AVP-F flow |
Characteristic | Value |
|---|---|
| Mounting version | Flow |
| Product group | Accessories - SAC |
| Product line | 08 |
| Product Type | Actuators and adjustment parts |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.408 Kilogram |
| Net weight | 1.408 Kilogram |
| Volume | 4.55 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702421552698 |
| Proposition 65 | Cancer and Reproductive Harm |