
Actuators and adjustment parts, For product type: AVP, 0.05 bar - 0.5 bar, 0.05 bar - 0.5 bar, Mounting version: Flow
003H6823
Act. & adj.part PN25 0,05-0,5 AV flow
003H6823
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Act. & adj.part PN25 0,05-0,5 AV flow |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure setting [bar] [Max] | 0.50 bar |
| Differential pressure setting [bar] [Min] | 0.05 bar |
| For product type | AVP |
| Material Description | Act.adj.part, PN16, 0,05-0,5, AV flow |
| Mounting version | Flow |
Characteristic | Value |
|---|---|
| Pressure setting range [bar] [Max] | 0.50 bar |
| Pressure setting range [bar] [Min] | 0.05 bar |
| Product group | Accessories - SAC |
| Product line | 08 |
| Product Type | Actuators and adjustment parts |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | c62d18b5-289a-4659-8ca1-29bbb3502c4e |
| SCIP dossier product name | MD_ACT_PN16_FLO_T |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.738 Kilogram |
| Net weight | 1.151 Kilogram |
| Volume | 4.414 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702421552636 |
| Proposition 65 | Cancer and Reproductive Harm |