
Actuators and adjustment parts, For product type: AVPBT-F, Mounting version: Return
003H6796
Actuator PN25 AVPBT-F return
003H6796
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Actuator PN25 AVPBT-F return |
| DG Indicator Profile | Not relevant for dangerous goods |
| For product type | AVPBT-F |
| Material Description | Actuator PN25 AVPBT-F return |
Characteristic | Value |
|---|---|
| Mounting version | Return |
| Product group | Accessories - SAC |
| Product line | 08 |
| Product Type | Actuators and adjustment parts |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.238 Kilogram |
| Net weight | 2.238 Kilogram |
| Volume | 5.12 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702421552575 |
| Proposition 65 | Cancer and Reproductive Harm |