
Impulse tubes, 6 mm, 1500 mm, Brass CW617N, For product type: AFP(Q)/B
003H0488
Copper tube fi 6x1mm 1,5m
003H0488
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Copper tube fi 6x1mm 1,5m |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] | 6 mm |
| For product type | AFP(Q)/B |
| Length [mm] | 1500.0 mm |
| Material | Brass CW617N |
| Material Description | Copper tube fi 6x1mm 1,5m |
| Permissible media | District heating/cooling circulation water |
Characteristic | Value |
|---|---|
| Pressure nominal [bar] | 25 bar |
| Product group | Accessories - SAC |
| Product line | 08 |
| Product Type | Impulse tubes |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Suitable for valve of diameter [mm] [Max] | 50 mm |
| Suitable for valve of diameter [mm] [Min] | 15 mm |
| Suitable for valve of pressure [bar] [Max] | 25 bar |
| Suitable for valve of pressure [bar] [Min] | 25 bar |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.344 Kilogram |
| Net weight | 0.328 Kilogram |
| Volume | 3456.12 Cubic centimeter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702421819005 |
| Proposition 65 | Cancer and Reproductive Harm |